Text for tenders: Designer sheet steel door, vented, for TS


Designer sheet steel door, vented, for TS

W x H = 600 x 2000 mm



Vented sheet steel door with 130 hinges and assembly

parts.

Customised for glazed door designs; the vented steel

sheet door ensures increased airflow for when active

modules are installed.



Material: Sheet steel , spray finished in RAL 7035;

components designed in plastic

For 600 mm x 2000 mm enclosures



Manufacturer: Rittal
Type: Designer sheet steel door, vented, for TS   DK 7816620
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________