Text for tenders: DK-TS 8 Network enclosure


DK-TS 8 Network enclosure

The symmetrical extrusion frame construction of the

network enclosure consists of rolled 16-fold vertical

hollow sections with holes on a 25 mm DIN pitch

pattern. Integral system punching in the frame section

allows simple fitting and securing of equipment

according to the plug-and-play technique.

All sections have chamfered edges.

The vertical frame sections have two

depth-recessed mounting levels each, that can

individually be used for flexible attachment of the

installation components or together as basis for a

double-walled population. The created interior space

can be used, for example, for insulation and climate

control purposes. The horizontal 9-fold sections are

provided with  an additional protection lip above the

seal. Enclosures are bayable on all sides:  on the

left, right, front and rear, at the top  or round

corners. Glazed designer front door made from extruded

aluminium section and 3 mm single-pane safety glass

(ESG). Door opening angle with stand-alone siting 180

at least. Including comfort handle for semi-cylinder

(30/10) mm. Rear door of 2 mm sheet steel, with

foamed-in seal, with removable rectangular frame with

holes on a 25 mm DIN pitch pattern, locking bar with

4-point latching, swivel handle with security lock

3524 E. Hinges with captive hinge pins. Door hinging

may be swapped from right to left without dismantling

locking rods, door opening angle 130. Two punched

sections with mounting flanges, fitted in the inner

mounting level and both are secured by a single screw.

Removable roof plate, with foamed-in seal, and

screw-fastened by 4 assembly screws. 3-piece gland

plate including sliding plate for cable entry. The

separate plates can be fitted in any order. In

addition the individual modules can  be exchanged for

already populated fan modules or modules with brush

strips for cable entry. All screw-fastened panels have

automatic potential equalisation and are prepared for

attachment of earthing straps.



Material:

Sheet steel



Surface finish:

Enclosure frame: Dipcoat primed; doors, side panels

and roof: Dipcoat primed, powder coated in RAL 7035

Gland plates and punched sections with mounting

flanges: Zinc-plated, passivated



Dimensions:

WxHxD 600x2000x1200 mm, 42 U



Make/model: Rittal

Type: Network enclosure, based on TS 8, type 1   DK

7820.830

or equivalent



Manufacturer: Rittal
Type: DK-TS 8 Network enclosure   DK 7820830
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
