Text for tenders: DK TS 8 Network enclosure


DK TS 8 Network enclosure

The symmetrical extrusion frame construction of the

network enclosure consists of rolled 16-fold vertical

hollow sections with holes on a 25 mm DIN pitch

pattern. Integral system punching in the frame section

allows simple fitting and securing of equipment

according to the plug-and-play technique.

All sections have chamfered edges.

The vertical frame sections have two depth-recessed

mounting levels each, that can individually be used

for flexible attachment of the installation components

or together as basis for a double-walled population,

the created interior space can be used, for example,

for insulation and climate control purposes.

The horizontal 9-fold sections are provided with an

additional protection lip above the seal.

Enclosures are bayable on all sides: on the left,

right, front, rear, at the top or round corners.

Glazed designer front door made from extruded

aluminium section and 3 mm single-pane safety

glass (ESG).

Door opening angle with stand-alone siting 180 at

least. Including comfort handle for semi-cylinder

(30/10 mm).

Rear door of 2 mm sheet steel, with foamed-in seal,

with removable rectangular frame with holes on a

25 mm DIN pitch pattern, locking bar with 4-point

latching, swivel handle with security lock 3524 E.

Hinges with captive hinge pins. Door hinging may

be swapped from right to left without dismantling

locking rods, door opening angle 130.

Two punched sections with mounting flanges, fitted in

the inner mounting level and both are secured by a

single screw. Screw-fastened side panels with

foamed-in seal make protection category up to

IP 55 possible.

Removable roof plate, with foamed-in seal and

screw-fastened by 4 assembly screws.

3-piece gland plate including sliding plate for

cable entry. The separate plates can be fitted in any

order. In addition the individual modules can be

exchanged for already populated fan modules or modules

with brush strips for cable entry.

All screw-fastened panels have automatic potential

equalisation and are prepared for attachment of

earthing straps.





Material:

Sheet steel



Surface finish:

Enclosure frame: Dipcoat-primed

Doors, side panels and

roof: Dipcoat-primed, powder-coated in RAL 7035

Gland plates and punched sections with

mounting flanges: Zinc-plated, passivated





Dimensions:

WxHxD 800x2000x1200 mm, 42 U



Make/model: Rittal

Type: Network enclosure, based on TS 8, type 1

DK 7820.892 or equivalen



Manufacturer: Rittal
Type: DK TS 8 Network enclosure   DK 7820892
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
