Text for tenders: DK-TS 8 network enclosure


DK-TS 8 network enclosure



The network enclosure's symmetric extrusion frame

construction consists of welded and vertical 16x folded

hollow profiles with 25 mm DIN pitch pattern punching.

The integrated system punchings in the frame section

enable the configuration modules to be fitted easily

and securely in compliance with plug-and-play

technology. All of the section edges are rounded.

Each of the vertical frame sections has two depth

offset mounting levels, which can be pulled up

individually to ensure flexible mounting of the

configuration modules or they can both be used as the

base for a twin-walled configuration, which will then

create an interior that can, for example, be used for

insulation or climatic purposes.

The horizontal 9x folded section has an additional

protection channel above the seal.

The unrestricted enclosure baying options are: at the

sides, front and rear, on top of one another and corner

baying.

2 mm steel sheet front door, with foamed-in seal,

removable rectangular frame with 25 mm DIN pitch

pattern punchings, locking rod with four locking

points, comfort handle with 3524 E security lock. A

semi-cylinder (40/45 mm) as per DIN 18254 can also be

used.

Hinge has captive hinge pins. Door hinging may be

swapped from right to left without dismantling locking

rods. 180 door opening angle.

2 mm steel sheet rear door, with foamed-in seal,

removable rectangular frame with 25 mm DIN pitch

pattern punchings, locking rod with four locking

points, swivel handle with 3524 E security lock.

Hinge has captive hinge pins. Door hinging may be

swapped from right to left without dismantling locking

rods. 130 door opening angle.

Two punched sections fitted in the enclosure depth,

fitted in the inner mounting level and both are secured

in place by a single screw.

Removable roof plate, with foamed-in seal and secured

in place by 4 assembly screws.

3-piece roof plate that includes a sliding cable entry

plate. The separate plates can be fitted in any order.

The symmetrical frame dimensions enable a module to be

turned by 90 in the enclosure depth to enable optional

cable entry from the side. The separate modules can

also be fitted with cable entry brush strip modules

instead of the pre-installed fan module.

All screw-fastened panels have automatic potential

equalisation and are prepared for attachment of

earthing straps.

Material: Sheet steel

Dimensions: W: 800 mm H: 1200 mm D: 600 mm



Manufacturer: Rittal
Type: DK-TS 8 network enclosure   DK 7821340
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
