Text for tenders: DK-TS 8 network enclosure


DK-TS 8 network enclosure

Enclosure:

Symmetrical frame construction of

rolled and 16-fold vertical hollow

sections with holes on a 25 mm DIN pitch

pattern. Integral system punching allows

simple fitting and securing of equipment.

All sections have chamfered edges.

The vertical frame sections have two depth-

recessed mounting levels each of which

can be used for flexible attachment

of the components.

The horizontal 9-fold sections have

an additional protection lip above the

seal for draining of any possible condensate.

Due to the symmetry of the enclosure frame

the enclosures are bayable on all sides:

on the left, right, front, rear, at the top

or round corners.



Doors:

2 mm sheet steel door at the front and rear,

180 hinges at the front, 130 hinges at the rear.

Locking bar with 4-point latching. Front door with

comfort handle, rear door with swivel handle and

security lock 3524 E. A semi-cylinder (40/45 mm)

to DIN 18254 is possible.

Sheet steel doors additionally stiffened by

removable tubular door frame.

Integral system punching on a 25 mm DIN pitch

pattern allows fitting of equipment.

Right-hand hinging, with captive hinge pins.

Door hinging may be swapped from right to

left without dismantling locking rods.



Roof and base:

Solid roof plate, screw-fastened, with foamed-in

seal, protection category IP55 can be achieved.

Transportation with eyebolts is possible.

Multi-divided gland plate

incl. sliding plate for cable entry.

The arrangement of the individual plates is

optional. Due to the symmetrical frame of the

enclosure even an installation turned by 90 in

the enclosure depth is possible.

Individual gland plates can be exchanged by

perforated ones for passive ventilation

or by gland plates with brush strip for cable entry.





Side panels:

Screw- or plug type version available

via the accessories range.

Max. achievable protection category IP 55.



Interior installation:

Two punched sections with mounting flanges

in the enclosure depth, attached to the

inner level.

Load capacity of a 482.6 mm (19 inch)

interior installation up to

5000 N for each mounting level,

when selecting the respective equipment.

All screw-fastened cover parts with

automatic potential equalisation and

prepared for the attachment of earthing

straps.



Material:

Sheet steel



Surface finish:

Electrophoretic dipcoat primed

Panels additionally powder-

coated in textured RAL 7035

Punched sections with mounting flanges,

base frame, gland plates, zinc-plated,

passivated.



Dimensions:

WHD 800x2200x1000 mm



Clearance height:

47/83 U/SU



Manufacturer: Rittal
Type: DK-TS 8 network enclosure   DK 7821870
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
