Text for tenders: DK TS 8 Network enclosure


DK TS 8 Network enclosure

The symmetrical extrusion frame construction of the

network enclosure consists of rolled 16-fold vertical

hollow sections with holes on a 25 mm DIN pitch

pattern. Integral system punching in the frame section

allows simple fitting and securing of equipment

according to the plug-and-play technique.

All sections have chamfered edges.

The vertical frame sections have two depth-recessed

mounting levels each, that can individually be used

for flexible attachment of the installation components

or together as basis for a double-walled population,

the created interior space can be used, for example,

for insulation and climate control purposes.

The horizontal 9-fold sections are provided with an

additional protection lip above the seal.

Enclosures are bayable on all sides: on the left,

right, front, rear, at the top or round corners.

Front door made from sheet steel,

in RAL 7035, with foamed-in seal, 180 hinges,

4-point latching, comfort handle and

security lock 3524 E.

A semi-cylinder (40/45 mm) can be used as per DIN

18254. Hinges with captive hinge pins,

door hinging may be swapped from right to left

without dismantling locking rods.

Rear door of 2 mm sheet steel, with foamed-in seal,

with removable rectangular frame with holes on a

25 mm DIN pitch pattern, locking bar with 4-point

latching, swivel handle with security lock 3524 E.

Hinges with captive hinge pins,

Door hinging may be swapped from right to left without

dismantling locking rods, door opening angle 130.

Two punched sections with mounting flanges, fitted in

the inner mounting level and both are secured by a

single screw. Removable roof plate, with foamed-in

seal and screw-fastened by 4 assembly screws.

3-piece gland plate including sliding plate for

cable entry. he separate plates can be fitted in any

order. The symmetrical frame dimensions enable a

module to be turned by 90 in the enclosure depth

to enable optional cable entry from the side.

In addition the individual modules can be exchanged

for already populated fan modules or modules

with brush strips for cable entry.

All screw-fastened panels have automatic potential

equalisation and are prepared for attachment of

earthing straps.



Material:

Sheet steel



Surface finish:

Enclosure frame: Dipcoat-primed

Doors and roof: Dipcoat-primed, powder-coated

in RAL 7035

Gland plates and punched sections with mounting

flanges: Zinc-plated, passivated



Dimensions:

WxHxD 600x2200x1200 mm, 47 U



Make/model: Rittal

Type: Network enclosure, based on TS 8, type 2

DK 7821.880 or equivalent



Manufacturer: Rittal
Type: DK TS 8 Network enclosure   DK 7821880
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
