Text for tenders: Side panel, plug-type for DK-TS


Side panel, plug-type for DK-TS

Lockable side panel with 2 options:

Lockable by exchanging the lock for cam locks with

security inserts no. 3524 E.

Additional security is achieved via the option of

securing the side panel from inside. The side panels on

the frame section are screw-fastened from the inside

with securing brackets. The side panel can only be

opened in case of access via the front door.

The security standard corresponds to that of the

semi-cylinder fitted in the front door.

Plug-and-play attachment via simple plugging-in,

closing and locking. The 25 mm pitch pattern of holes

integrated within the vertical top hat rail offers

additional attachment options for installation or cable

routing components.



Material: 1.5 mm sheet steel

Surface finish: RAL 7035

For enclosure dimensions: H: 1000 mm D: 600



Manufacturer: Rittal
Type: Side panel, plug-type for DK-TS   DK 7824106
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
