Text for tenders: Glazed door, vented, for TS


Glazed door, vented, for TS

Wx H = 600 x 1,200 mm, RAL 7035



For optimum airflow through the network enclosure, with

the majority being supplied to the active equipment.

Glazed door fitted with 180 hinges and assembly

material; comfort handle with 3524 security lock.



Material: Steel sheet, spray finished in RAL 7035,

viewing window made from 3 mm single-pane security

glass, sides perforated for air intake (3 mm diameter)

For 600 mm x 1200 mm enclosures.



Manufacturer: Rittal
Type: Glazed door, vented, for TS   DK 7824121
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
