Text for tenders: TS vented sheet steel door


TS vented sheet steel door

Extensively perforated door made from 1.5 mm sheet

steel, 180 hinges, locking rod with four locking

points, swivel handle with 3524 E security lock,

ensures optimum ventilation. A comfort handle of the

type TS 8611.070 can also be fitted as an option.

The mounting frame integrated inside the door has

25 mm DIN pitch pattern punchings and these enable

fan cross members for active maximum configuration

ventilation to be fitted as an option.

Material: Sheet steel

Colour: RAL 7035

Dimensions: enclosures (W x H): W: 800 mm H: 1,200 mm



Manufacturer: Rittal
Type: TS vented sheet steel door   DK 7824124
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
