Text for tenders: TS sheet steel door


TS sheet steel door

2 mm sheet steel rear door, with foamed-in seal,

 removable rectangular frame with 25 mm DIN pitch

pattern punchings, locking rod with four locking points,

swivel handle with 3524 E security lock.

A TS 8611.070 comfort handle can also be fitted

as an option.

Hinges with captive hinge pins,

Doorstop can be moved without dismantling the

locking rods, door opening angle 180.

Material: Sheet steel

Colour: RAL 7035

Dimensions: enclosures (W x H): W: 800 mm H: 1,200 mm



Manufacturer: Rittal
Type: TS sheet steel door   DK 7824127
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
