Text for tenders: Side panel, plug-type, for TS


Side panel, plug-type, for TS

H x D = 1,200 x 900 mm, RAL 7035



Side panel fitted with a T-lock.

Material: Sheet steel, spray finished in RAL 7035

For 1200 mm x 900 mm enclosures



Manufacturer: Rittal
Type: Side panel, plug-type, for TS   DK 7824129
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
