Text for tenders: Material


Material

Sheet steel, spray-finished

Colour

RAL 7035

Dimensions mm W x H x D

800 x 2000

Lock system

Comfort handle including security insert ( no. 3524 E.)







Glazed door, vented, for TS

Glazed door, vented, made from 1.5 mm sheet steel

with side slotted surfaces in RAL 7035,

with foamed-in seal, 180 hinges,

3 mm thick single-pane safety glass, 4-point latch

locking rod, comfort handle with security lock no.

3524 E. A semi-cylinder (40/45 mm) to DIN 18254

may be inserted.

Hinges with captive hinge pins,

door hinge may be swapped from right to left without

dismantling locking rods. Door opening angle 180.





Material: Sheet steel

Pane: Safety glass, 3 mm



Colour:

Frame: RAL 7035

Pane: Tinted, parsol grey



Dimensions: For enclosures (WxH): W: 800 mm H: 2000 mm



Manufacturer: Rittal
Type: Material   DK 7824202
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
