Text for tenders: TS vented sheet steel door


TS vented sheet steel door



Extensively perforated door made from 1.5 mm sheet

steel, 180 hinges, locking rod with four locking

points, swivel handle with 3524 E security lock,

ensures optimum ventilation. A TS 8611.070 comfort

handle can be fitted as an option.

The mounting frame integrated inside the door has 25 mm

DIN pitch pattern punchings and these enable fan cross

members for active maximum configuration ventilation to

be fitted as an option.

Material: Sheet steel

Colour: RAL 7035

Dimensions: enclosure (W x H): W: 600 mm H: 2000 mm



Manufacturer: Rittal
Type: TS vented sheet steel door   DK 7824203
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
