Text for tenders: TS sheet steel door


TS sheet steel door



2 mm sheet steel rear door, with foamed-in seal,

removable rectangular frame with 25 mm DIN pitch

pattern punchings, locking rod with four locking

points, swivel handle with 3524 E security lock. A TS

8611.070 comfort handle can also be fitted as an

option.

Hinge has captive hinge pins, the doorstop can be moved

without having to remove the locking rods, 180 door

opening angle.

Material: Sheet steel

Colour: RAL 7035

Dimensions: enclosure (W x H): W: 800 mm H: 2000 mm



Manufacturer: Rittal
Type: TS sheet steel door   DK 7824207
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
