Text for tenders: TS vented steel sheet door


TS vented steel sheet door



Extensively perforated door made from 1.5 mm steel

sheet, 180 hinges, locking rod with four locking

points, swivel handle with 3524 E security lock,

ensures optimum ventilation. A TS 8611.070 comfort

handle can be fitted as an option.

The mounting frame integrated inside the door has 25 mm

DIN pitch pattern punchings and these enable fan cross

members for active maximum configuration ventilation to

be fitted as an option.

Material: Sheet steel

Colour: RAL 7035

Dimensions: enclosures (W x H): W: 800 mm H: 2200 mm



Manufacturer: Rittal
Type: TS vented steel sheet door   DK 7824224
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
