Text for tenders: TS steel sheet door


TS steel sheet door



2 mm steel sheet door, with foamed-in seal, removable

rectangular frame with 25 mm DIN pitch pattern

punchings, locking rod with four locking points, swivel

handle with 3524 E. Security lock A TS 8611.070 comfort

handle can also be fitted as an option.

Hinge has captive hinge pins, the doorstop can be moved

without having to remove the locking rods, 180 door

opening angle.

Material: Sheet steel

Colour: RAL 7035

Dimensions: enclosures (W x H): W: 600 mm H: 2200 mm



Manufacturer: Rittal
Type: TS steel sheet door   DK 7824225
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
