Text for tenders: Sheet steel glazed door, vertically divided for TS


Sheet steel glazed door, vertically divided for TS

With underlaid viewing panel, 4-point locking rod

and comfort handle for semi-cylinder with security

lock 3524 E. Max. door opening angle 180.



Material:

Sheet steel, viewing window toughened safety

glass, 4 mm

Colour: RAL 7035

For enclosures (W x H): 800 x 2000 mm



Manufacturer: Rittal
Type: Sheet steel glazed door, vertically divided for TS   DK 7824280
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
