Text for tenders: Side panel, plug-type, divided, for DK TS


Side panel, plug-type, divided, for DK TS

The lower side panel part is inserted into the base

frame and secured in the centre of the enclosure

via a punched section with mounting flange. After

attaching, the complete side panel is

locked at the top with 2 locks.



For enclosure size: HxD 2200x1200 mm



Material: Sheet steel



Colour: RAL 7035



Supply includes:

Side panel with security lock 3524 E, punched

section with mounting flange and earth conductor,

assembly parts.



Make/model: Rittal

Type: Side panel, plug-type, horizontally

divided DK 7824.312 or equivalent



Manufacturer: Rittal
Type: Side panel, plug-type, divided, for DK TS   DK 7824312
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
