Text for tenders: TS vertically divided vented sheet steel door


TS vertically divided vented sheet steel door



Vertically divided 1.5 mm sheet steel door with

extensive door perforations and vertical locking rod

fitted in the centre, comfort handle with 3524 E

security lock fitted as standard item, ensures optimum

ventilation as well as an access protected design. A

semi-cylinder can also be fitted (40/45 mm) as per DIN

18254.

135 door opening angle. The reduced swivelling radius

of the single doors reduces the clearance between the

separate enclosure suites and is ideally suited for

restricted installation sites.

Material: Sheet steel

Colour: RAL 7035

Dimensions: enclosure (W x H): W: 800 mm H: 2200 mm



Manufacturer: Rittal
Type: TS vertically divided vented sheet steel door   DK 7824382
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
