Text for tenders: Vertically divided all-glass TS door


Vertically divided all-glass TS door



The stylishly designed all-glass door made from 5 mm

single-pane safety glass, with surrounding aluminium

frame and vertical locking rod in the centre, comfort

handle with 3524 E security lock fitted as standard

item. A semi-cylinder (40/45 mm) as per DIN 18254 can

also be fitted.

Material:

Frame elements: Aluminium

Glass pane: 5 mm single-pane safety glass

Colour:

Frame: RAL 7035

Viewing window: tinted parsol grey.

Dimensions: enclosures (W x H): W: 800 mm H: 2000 mm



Manufacturer: Rittal
Type: Vertically divided all-glass TS door   DK 7824480
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
