Text for tenders: Vertically divided all-glass door, including 180


Vertically divided all-glass door, including 180

hinges



180 hinges and locking rod including comfort handle

with 3124 E security lock.

Material: sheet steel, spray finished in RAL 7035; 5 mm

single-pane safety glass, surrounding frame made from

aluminium; tinted, parsol grey safety glass

Enclosure W x D: 800 mm x 2000 mm



Manufacturer: Rittal
Type: Vertically divided all-glass door, including 180   DK 7824490
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
