Text for tenders: DK TS 8 cable management panel


DK TS 8 cable management panel



Optionally fitted to the internal attachment level or

to the screwed on cable router on the system chassis at

the external attachment level, with cutouts for

attaching cable retainer rings, nylon loops and cable

ties.

Can also be used in bays as a partition with cable

shunting option.

Material: Sheet steel

Spray finish: RAL 7035

for enclosure dimensions: W x D: 600 mm H: 2000 mm



Manufacturer: Rittal
Type: DK TS 8 cable management panel   DK 7824560
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
