Text for tenders: TS glazed door design


TS glazed door design



Stylishly designed glazed door made from steel sheet

with components designed in plastic spray finished in

RAL 7035, with foamed-in seal, 130 hinge, 4 mm safety

glass, locking rod with four locking positions, comfort

handle and 3524 E security lock. A semi-cylinder (40/45

mm) can be used as per DIN 18254.

The hinge is fitted on the right and has captive hinge

pins, the doorstop can be changed without having to

remove the locking rods, 130 opening angle.

Material:

Frame: steel sheet, Designed components: Plastic

Glass pane: 4 mm safety glass.

Colour:

Frame: RAL 7035

Viewing window: tinted parsol grey.

Dimensions: enclosures (W x H): W: 600 mm H: 1200 mm



Manufacturer: Rittal
Type: TS glazed door design   DK 7824612
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
