Text for tenders: Noise protection kit for TS


Noise protection kit for TS

Noise insulating mats for equipping or retro-fitting

existing network enclosures.

Thanks to their self-adhesive rear, the noise

insulating mats are conveniently attached to existing

surfaces. Sound is absorbed, for significant noise

reduction. The kit is designed to reduce noise

from the roof, sides and rear of an enclosure with

dimensions WHD 800 x 2000 x 800 mm.

Other dimensions can be accommodated by cutting

to size individually.

For TS WxH: 600 x 2000 mm

Material:

Polyurethane, self-adhesive rear

Colour:

Anthracite

Supply includes:

Spacer bolts for sound decoupling of the roof

plate.



Manufacturer: Rittal
Type: Noise protection kit for TS   DK 7824650
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
