Text for tenders: TS adaptor door, W x H = 600 x 2000 mm, RAL 7035


TS adaptor door, W x H = 600 x 2000 mm, RAL 7035



Adaptor door fitted with 180 hinges and assembly

material; comfort handle with 3524 security lock.

Material: Sheet steel, spray finished in RAL 7035

Dimensions (W x H): 600 mm x 2000 mm



Manufacturer: Rittal
Type: TS adaptor door, W x H = 600 x 2000 mm, RAL 7035   DK 7824760
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
