Text for tenders: DK-TS 8 adaptor door


DK-TS 8 adaptor door



2 mm sheet steel adaptor door for expanding the

enclosure depth by 100 mm even with pre-installed

units.

Door cooled by a perforated plate (& 3 mm) over its

full height. With comfort handle and cable entry

security lock provided by brush strips fitted at the

top and bottom.

Hinge fitted on the right, doorstop can be moved

without having to remove the locking rods, 180 door

opening angle.

Material: Sheet steel

Spray finish: RAL 7035



Manufacturer: Rittal
Type: DK-TS 8 adaptor door   DK 7824780
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
