Text for tenders: Designer glazed door for TS, parsol grey glass


Designer glazed door for TS, parsol grey glass



The glazed door is fitted with 4 mm single-pane safety

glass, which enables a good visual inspection of the

installed modules.



Material: Frame: steel sheet, spray finished

Components designed in plastic; 4 mm safety glass;

Frame spray finished in RAL 7035

Tinted glass pane (parsol grey)

Dimensions (W x H): 800 mm x 1800 mm



Manufacturer: Rittal
Type: Designer glazed door for TS, parsol grey glass   DK 7824818
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
