Text for tenders: Designer glazed door for TS


Designer glazed door for TS



Stylishly designed glazed door made from steel sheet

with components designed in plastic spray finished in

RAL 7035, with foamed-in seal, 130 hinge, 4 mm safety

glass, locking rod with four locking positions, comfort

handle and 3524 E security lock. A semi-cylinder (40/45

mm) can be used as per DIN 18254.

Hinge has captive hinge pins, doorstop cannot be moved.

Material:

Frame: steel sheet, Designed components: Plastic

Glass pane: 4 mm safety glass.

Colour:

Frame: RAL 7035

Viewing window: tinted parsol grey

Dimensions: enclosures (W x H): W: 800 mm H: 2000 mm



Manufacturer: Rittal
Type: Designer glazed door for TS   DK 7824820
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
