Text for tenders: Stabiliser for 1000 mm deep TS server racks,


Stabiliser for 1000 mm deep TS server racks,

without base/plinth



Load capacity: Up to a maximum of 150 kg static load

Material: Sheet steel, spray finished in RAL 9006

Dimensions (depth): 1000 mm



Manufacturer: Rittal
Type: Stabiliser for 1000 mm deep TS server racks,   DK 7825250
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
