Text for tenders: TS 8 / FR(i) gland plate module


TS 8 / FR(i) gland plate module

For use in the base frame of the enclosure frame.

Module depth 238 mm, can be exchanged for gland

plate module of the same dimensions.

Gland plate module can be used in enclosures of

depth 600, 800, 900, 1,000 and 1,200 mm.

The gland plate module has several ventilation

lamellas which can be set individually and thus

allow the air to flow in in a target oriented way.

The air volume flow can also be regulated according

to the degree of opening.

The ventilation opening can also be equipped with a

filter mat if desired.



Material: Sheet steel



For enclosure width: 600 mm



Manufacturer: Rittal
Type: TS 8 / FR(i) gland plate module   DK 7825366
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
