Text for tenders: Gland plate module for TS 8


Gland plate module for TS 8



Gland plate module for installing in a network

enclosure's base frame.

Gland plate depth: 238 mm

Gland plate for use in enclosures with depths of 600,

800, 900 and 1,000 mm.

A filter mat can be used to cover the ventilation

perforations and it can be attached on the inside or

outside using nylon loop tape.

2 of the single modules can be exchanged for an

optional vented modules in the case of TS 8 network

enclosures (types I and II) with 3-piece gland plates.

Material: Sheet steel

Spray finish: RAL 7035

for enclosure dimensions: W: 800 mm



Manufacturer: Rittal
Type: Gland plate module for TS 8   DK 7825380
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
