Text for tenders: Gland plate modules for TS 8 / FR(i)


Gland plate modules for TS 8 / FR(i)

for use in base frame of the enclosure frame.

Module depth 238 mm, can be exchanged for gland plate

module of the same dimensions.

Gland plate module can be used in enclosures of

depth 600, 800, 900, 1,000 and 1,200 mm.

The gland plate module has several ventilation lamellas

which can be set individually and thus allow the air to

flow in in a target oriented way. The air volume flow

can also be regulated according to the degree of

opening. The ventilation opening can also be equipped

with a filter mat if desired.



Material: Sheet steel



For enclosure width: 800 mm



Manufacturer: Rittal
Type: Gland plate modules for TS 8 / FR(i)   DK 7825386
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
