Text for tenders: TS 8 / FR(i) base module


TS 8 / FR(i) base module

For use in the base frame of the enclosure frame.

Module depth 238 mm, can be exchanged for base module

of the same dimensions

Base module can be used in enclosures of depth 600,

800, 900, 1,000 and 1,200 mm.

The base module has a large opening for cable entry

into the enclosure. The base plate is divided in two

and can thus be taken out at any time for more

straightforward assembly during installation work,

even for already existing pre-installation. The entry

opening has special brush strips on both sides which

are mutually offset and thus make efficient sealing

off of the inner area from the surrounding area

possible even for larger amounts of cables.



Material: Sheet steel



For enclosure width: 800 mm



Manufacturer: Rittal
Type: TS 8 / FR(i) base module   DK 7825387
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
