Text for tenders: Front and rear vented base/plinth unit for DK TS,


Front and rear vented base/plinth unit for DK TS,

600 mm wide enclosure



The vented base/plinth unit consists of a front trim

panel with ventilation slots and two pre-assembled

corner pieces.

The base/plinth is completed by the addition of extra

side trims. The base/plinth is fixed in place using the

screws in the corner pieces, which are easy to reach

from the outside. Optional filter mats can be attached

to the ventilated trim panels in order to keep dust

out. The base/plinth can be bolted directly to the

floor or fixed in place using floor fixing plates.

Using baying brackets enables easy linking within

enclosure suites and the side trim plates can be turned

to simplify cable entry between the separate

enclosures. The inside of the base/plinth provides many

options for the configuration additional mounting

levels

Material: Base/plinth unit, spray finished steel plate

Corner cover = plastic

Colour: RAL 7035

Base/plinth height: 100 mm

for enclosure width: 600 mm



Manufacturer: Rittal
Type: Front and rear vented base/plinth unit for DK TS,   DK 7825601
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
