Text for tenders: Vented base/plinth components


Vented base/plinth components



2 base/plinth components, 4 covers, 4 screws and

M12 captive nuts for mounting on the enclosure.



Material: Components: Sheet steel, spray finished in

RAL 7035; Cover: Plastic

Dimensions (W x H): 600 mm x 100 mm



Manufacturer: Rittal
Type: Vented base/plinth components   DK 7825603
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
