Text for tenders: Front and rear vented base/plinth components


Front and rear vented base/plinth components

for DK-TS, 600 mm width, RAL 9005



2 base/plinth components, 4 covers, 4 screws and

M12 captive nuts for mounting on the enclosure.



Material: Components: Sheet steel, spray finished in

RAL 9005; Cover: Plastic

Dimensions (W x H): 600 mm x 100 mm



Manufacturer: Rittal
Type: Front and rear vented base/plinth components   DK 7825605
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
