Text for tenders: Front and rear vented base/plinth components for DK-TS,


Front and rear vented base/plinth components for DK-TS,

700 mm width, RAL 9005



2 base/plinth components, 4 covers, 4 screws and

M12 captive nuts for mounting on the enclosure.



Material: Sheet steel, spray finished in RAL 9005;

Cover: plastic

Dimensions (W x H): 700 mm x 1000 mm



Manufacturer: Rittal
Type: Front and rear vented base/plinth components for DK-TS,   DK 7825705
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
