Text for tenders: Front and rear vented base/plinth components for DK TS,


Front and rear vented base/plinth components for DK TS,

800 mm wide enclosure



The vented base/plinth component consist of a front

trim panel with ventilation slots and two pre-assembled

corner pieces.

The plinth is completed by the addition of extra side

trims. The plinth is fixed in place using the screws in

the corner pieces, which are easy to reach from the

outside. Optional filter mats can be attached to the

vented trim panels in order to keep dust out. The

plinth can be bolted directly to the floor or fixed in

place using base assembly plates. Using baying brackets

enables easy linking within enclosure suites and the

side trim plates can be turned to simplify cable entry

between the separate enclosures. The inside of the

plinth provides many options for the configuration

additional mounting levels

Material: Plinth unit, spray finished steel plate

Corner cover = plastic

Colour: RAL 7035

Plinth height: 100 mm

for enclosure width: 800 mm



Manufacturer: Rittal
Type: Front and rear vented base/plinth components for DK TS,   DK 7825801
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
