Text for tenders: Designer base/plinth trim panel (DK 7850.100 factory


Designer base/plinth trim panel (DK 7850.100 factory

system enclosure) for 800 mm wide enclosures



1 front trim panel, RAL 7024, for 800 mm wide

enclosures, vented



Material: Sheet steel, spray finished in RAL 7024, Unit

design: Aluminium, spray finished

Dimensions (W x H): 800 mm x 1000 mm



Manufacturer: Rittal
Type: Designer base/plinth trim panel (DK 7850.100 factory   DK 7825806
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
