Text for tenders: Gland plate, vented, with brush strip for cable entry


Gland plate, vented, with brush strip for cable entry

for TS.

The extensive perforation of the gland plate enables

air to be supplied to the components from below. The

gland plate has an opening to the rear for cable entry

into the enclosure. The opening has a brush strip and

runs open to the outside. This means that the plate

can be taken out for more straightforward fitting

during installation work at any time, even for already

existing pre-installation.



Material: Sheet steel, zinc-plated, passivated

Dimensions (W x H): 800 mm x 1,000 mm



Manufacturer: Rittal
Type: Gland plate, vented, with brush strip for cable entry   DK 7825810
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________