Text for tenders: Modular fan roof, two-piece for TS 8.


Modular fan roof, two-piece for TS 8.



The roof plate has a large cut out which helps the

passive ventilation of the components. The cut out can

be equipped with a fan unit if required and it can

actively support the air conditioning. The ventilation

cut out or fan unit can be covered above by means of a

closed or perforated roof plate which can also be

raised if required. The roof plate has an opening to

the rear for cable entry into the enclosure. The

opening can be opened individually by means of a

sliding plate and it can be sealed by means of an

additional sealing profile across from the cables. The

roof plate is designed in two parts. This means that

the plate can be taken out for more straightforward

fitting during installation work at any time, even for

already existing pre-installation.



Material: Sheet steel, spray finished in RAL 7035

Dimensions (W x D): 600 mm x 1,200 mm



Manufacturer: Rittal
Type: Modular fan roof, two-piece for TS 8.   DK 7826362
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
