Text for tenders: Vent cover


Vent cover



The ideal addition for incorporating sealed racks

into an existing central climate control system.

The stepped connection is suitable for standard

pipe diameters 150 mm and 200 mm.

Maximum cut-out on roof plate: 380 x 230 mm.



Material: PET-G, transparent

Supply includes: Assembly parts

Dimensions W x H x D:  450 x 144 x 300 mm



Manufacturer: Rittal
Type: Vent cover   DK 7826750
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
