Text for tenders: Roof plate for cable entry, vented


Roof plate for cable entry, vented

for DK TS 8



75 mm high roof plate with all-round perforated plate

(3 mm diameter) for passive ventilation.

The roof plate has been designed so that it fits the

ventilated glazed and steel sheet doors.

Cable entry sliding angular bracket at the rear.

Rubber section for fixing the cables and cable bunches

to the sliding and fixed brackets.

Active ventilation can be provided by retrofitting a

fan plate to the base.

Material: Sheet steel

Spray finish: RAL 7035

for enclosure dimensions: W: 800 mm D: 1000 mm



Manufacturer: Rittal
Type: Roof plate for cable entry, vented   DK 7826806
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
