Text for tenders: DK TS 8 cable management roof plate


DK TS 8 cable management roof plate



A large number of cables can be fed in through the

rounded side openings whilst maintaining the bending

radius in the rack.

Roof with system punchings for securing the cables

using Velcro fasteners or cable ties.

Material: Sheet steel

Spray finish: RAL 7035

for enclosure dimensions: W: 800 mm D: 600 mm



Manufacturer: Rittal
Type: DK TS 8 cable management roof plate   DK 7826864
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
