Text for tenders: DK TS 8 vented cable entry roof plate


DK TS 8 vented cable entry roof plate



75 mm high roof plate with all-round perforated plate

(3 mm diameter) for passive ventilation.

The roof plate has been designed so that it fits the

ventilated glazed and sheet steel doors.

Cable entry sliding angular bracket at the rear.

An optional side or front cable entry can be fitted as

the symmetrical frame design enables the roof plate to

be turned.

Rubber section for fixing the cables and cable bunches

to the sliding and fixed brackets.

Active ventilation can be provided by retrofitting a

fan plate to the base.

Material: Sheet steel

Spray finish: RAL 7035

for enclosure dimensions: W: 800 mm D: 800 mm



Manufacturer: Rittal
Type: DK TS 8 vented cable entry roof plate   DK 7826886
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
