Text for tenders: DK-TS mounting angles, L-shaped, 24 U


DK-TS mounting angles, L-shaped, 24 U



Technical specifications: 2 mm steel sheet, with

integrated 482.6 mm (19") punchings as well as 25 mm

DIN pitch pattern round and square holes. Zinc-plated,

passivated for conductive connection to the installed

482.6 mm (19") equipment.



Material: Sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: DK-TS mounting angles, L-shaped, 24 U   DK 7827121
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
