Text for tenders: Cable duct for TS/TE


Cable duct for TS/TE

For laying cable in particularly high packaging

densities (high density network nodes), in the field

of optical fibre or copper cabling.

Large capacity. A wide range of cable routing,

cable clamping, channelling and cross-cabling

options creates the requirements for maximum

port density in the minimum possible space.

The individual U-related cable routing makes it

possible to dispense with additional cable routing

via patch panels within the distributor level,

thereby equipping every U with connection points.

This increases port density by up to 50 %.

The removable duct cover, hinged on both sides,

facilitates user-friendly access at any time. The

cable sections are held back by removable crossbars

to protect them against falling out. Mounting

is either on mounting rails at the sides, or on

mounting angles and mounting frames in the

482.6 mm (19") distributor level. Two ducts may

also be secured back-to-back. There is a second,

smaller variant available for intensive partial

installation.



Material:

Cable duct: Sheet steel, spray-finished

Cable routing components: Plastic

Front trim panel: Aluminium, spray-finished



Colour:

RAL 7035



Supply includes:

Hinged front trim panel.

Size WxD: 95 x 235 mm / 42 U



Manufacturer: Rittal
Type: Cable duct for TS/TE   DK 7827320
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
