Text for tenders: Cable management duct, 45 U, 2200 mm high, RAL 7035


Cable management duct, 45 U, 2200 mm high, RAL 7035



For cable entry from the side.  The cable management

duct is attached to the 19" mounting angles at the

sides of the 800 mm wide TS network enclosure. Cables

can be fed in or out through the removable trim panel

mounted at the front and fitted with quick release

fasteners.



Dimensions: W x D: 95 x 94 mm, 45 U

Enclosure height (mm): 2200



Material: Sheet steel, spray finished in RAL 7035



Manufacturer: Rittal
Type: Cable management duct, 45 U, 2200 mm high, RAL 7035   DK 7827347
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
