Text for tenders: DK-TS mounting frame, 54 U, for enclosure W x H:


DK-TS mounting frame, 54 U, for enclosure W x H:

800 x 2000 mm



The mounting frame enables a side-offset 19" level with

42 U usable installation area as well as the additional

integration of another 12 U, which can be vertically

installed at the side inside an 800 mm wide and 2000 mm

high TS network enclosure. The additional side

expansion is sub-divided into 3 installation levels

fitted one above the other, each having a 4 U holding

area. The mounting frame may be integrated at the front

or the rear.



Manufacturer: Rittal
Type: DK-TS mounting frame, 54 U, for enclosure W x H:   DK 7827554
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
