Text for tenders: DK-TS component shelves for 54 U mounting frame


DK-TS component shelves for 54 U mounting frame



Component shelves may be optionally attached within the

separate 4 U wide mounting surfaces for alternative

attachment of small equipment.



Dimensions: W x D: 175 x 300 mm (support area)

Load bearing capability: 10 kg



Material: Sheet steel, spray finished in RAL 7035



Manufacturer: Rittal
Type: DK-TS component shelves for 54 U mounting frame   DK 7827555
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
